IESNA:LM-63-2002
[TEST]P954269
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-827-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 2700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]46147
TILT=NONE
182 -1 1 37 73 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
6345.6 6824.1 7337.9 7854.1 8249.8 8492.1 8639.4 8722.2 8813.5 8919.4
9055.8 9240.8 9490.4 9785 10143 10745.7 11656.3 12864.1 14355.5 16220.8
18665.5 21471.8 24459.6 27177 28819.4 27985.5 26316.3 24079.7 21392.7 18190.7
14140 10102.8 6612.2 3843.6 1691.1 523.5 0
6345.6 6849.9 7428.2 8001.2 8423.6 8680.5 8802 8832 8851.7 8869.2
8897.5 8957.9 9068.4 9207.2 9435.9 9913.9 10751.7 11966.6 13549.3 15436.4
17696.6 20298.6 23300.5 26545.9 29799.8 30664.2 28830.4 26470.9 23993.5 21175.2
17229.1 12986.3 9038.2 5502.1 2571.4 819.4 0
6345.6 6876 7518.8 8148 8597.5 8868.8 8964.5 8941.8 8890.2 8819.1
8739.2 8674.7 8646.7 8629.6 8729 9082.1 9847.1 11069 12742.8 14651.9
16728 19125.7 22141.5 25914.5 30780.3 33342.9 31344.5 28862.1 26594.6 24160.1
20318.1 15870.1 11464 7160.8 3451.6 1115.2 0
6345.6 6912.7 7608.4 8280.2 8752.6 9009 9052.4 8943.5 8774.5 8579.5
8375.4 8192.8 8053.5 7958.6 8029.7 8446.5 9374.5 10796.8 12622.8 14627.5
16732.1 19007.1 21679 24987 29628.6 33213.2 31842 29095.3 26698.8 24235.1
20595.5 16267 11957.3 7711.9 3920.3 1376.7 0
6345.6 6949.5 7698.3 8412.4 8907.7 9148.8 9140.5 8945 8658.9 8339.9
8011.6 7711.2 7460.4 7287.5 7330.6 7811 8901.9 10524.6 12502.5 14603.2
16736.2 18888.3 21216.6 24059.7 28476.8 33083.1 32339.2 29328.4 26803.3 24309.8
20872.8 16663.9 12450.6 8263.2 4389.1 1638.3 0
6345.6 6971.4 7747 8492.1 9001.7 9217 9142.9 8846.4 8441.2 8019.7
7622.8 7280.2 7011.3 6865.5 7037.4 7792 9235.5 11252.1 13668.1 16284.8
18903.4 21476.9 24097.7 26968.8 31229.8 35605.1 35544.2 32667.7 29789.5 26646.2
22690.5 18045.8 13494.3 8981.5 4979.3 1933.4 0
6345.6 6993.3 7795.7 8571.7 9095.2 9285.1 9145.4 8747.7 8223.5 7699.5
7233.9 6849.2 6562.3 6443.5 6744.5 7773 9569.1 11979.7 14834 17965.9
21070.5 24065.6 26978.6 29877.9 33982.9 38127.2 38749.4 36006.8 32775.6 28982.6
24508.3 19427.6 14537.4 9699.8 5569.3 2228.5 0
6345.6 7004.3 7825.1 8614.8 9137.1 9308 9121 8657.4 8065 7501.3
7025.5 6644.1 6372.2 6294.2 6709.6 7932.3 9956.2 12683.9 15991.1 19659.9
23306.6 26832.2 30276.8 33613.7 37982.6 41932.6 42439.4 39712.7 35964.7 31371.1
26189.6 20620.1 15163.7 9961.1 5717.6 2241.2 0
6345.6 7015.2 7854.8 8657.6 9178.7 9330.9 9096.7 8566.8 7906.4 7303.1
6817.5 6439.4 6182 6144.7 6674.8 8091.5 10343.4 13388.1 17148.5 21353.7
25542.7 29598.6 33575 37349.2 41982.3 45737.8 46129.1 43418.5 39153.6 33759.3
27871 21812.7 15789.8 10222.1 5865.9 2253.6 0
6345.6 7010.4 7877.2 8678.3 9194.6 9333.4 9067.9 8503 7809 7195.4
6715.7 6343.2 6092.4 6080.2 6669.5 8174.3 10536.2 13801.6 17851 22348.4
26894.6 31219.1 35502.3 39739.2 44565.4 48125.3 48161.9 45011 40038.7 33848.9
27420.5 21038.4 14544.3 9243.3 5081.8 1892 0
6345.6 7015.2 7854.8 8657.6 9178.7 9330.9 9096.7 8566.8 7906.4 7303.1
6817.5 6439.4 6182 6144.7 6674.8 8091.5 10343.4 13388.1 17148.5 21353.7
25542.7 29598.6 33575 37349.2 41982.3 45737.8 46129.1 43418.5 39153.6 33759.3
27871 21812.7 15789.8 10222.1 5865.9 2253.6 0
6345.6 7004.3 7825.1 8614.8 9137.1 9308 9121 8657.4 8065 7501.3
7025.5 6644.1 6372.2 6294.2 6709.6 7932.3 9956.2 12683.9 15991.1 19659.9
23306.6 26832.2 30276.8 33613.7 37982.6 41932.6 42439.4 39712.7 35964.7 31371.1
26189.6 20620.1 15163.7 9961.1 5717.6 2241.2 0
6345.6 6993.3 7795.7 8571.7 9095.2 9285.1 9145.4 8747.7 8223.5 7699.5
7233.9 6849.2 6562.3 6443.5 6744.5 7773 9569.1 11979.7 14834 17965.9
21070.5 24065.6 26978.6 29877.9 33982.9 38127.2 38749.4 36006.8 32775.6 28982.6
24508.3 19427.6 14537.4 9699.8 5569.3 2228.5 0
6345.6 6971.4 7747 8492.1 9001.7 9217 9142.9 8846.4 8441.2 8019.7
7622.8 7280.2 7011.3 6865.5 7037.4 7792 9235.5 11252.1 13668.1 16284.8
18903.4 21476.9 24097.7 26968.8 31229.8 35605.1 35544.2 32667.7 29789.5 26646.2
22690.5 18045.8 13494.3 8981.5 4979.3 1933.4 0
6345.6 6949.5 7698.3 8412.4 8907.7 9148.8 9140.5 8945 8658.9 8339.9
8011.6 7711.2 7460.4 7287.5 7330.6 7811 8901.9 10524.6 12502.5 14603.2
16736.2 18888.3 21216.6 24059.7 28476.8 33083.1 32339.2 29328.4 26803.3 24309.8
20872.8 16663.9 12450.6 8263.2 4389.1 1638.3 0
6345.6 6912.7 7608.4 8280.2 8752.6 9009 9052.4 8943.5 8774.5 8579.5
8375.4 8192.8 8053.5 7958.6 8029.7 8446.5 9374.5 10796.8 12622.8 14627.5
16732.1 19007.1 21679 24987 29628.6 33213.2 31842 29095.3 26698.8 24235.1
20595.5 16267 11957.3 7711.9 3920.3 1376.7 0
6345.6 6876 7518.8 8148 8597.5 8868.8 8964.5 8941.8 8890.2 8819.1
8739.2 8674.7 8646.7 8629.6 8729 9082.1 9847.1 11069 12742.8 14651.9
16728 19125.7 22141.5 25914.5 30780.3 33342.9 31344.5 28862.1 26594.6 24160.1
20318.1 15870.1 11464 7160.8 3451.6 1115.2 0
6345.6 6849.9 7428.2 8001.2 8423.6 8680.5 8802 8832 8851.7 8869.2
8897.5 8957.9 9068.4 9207.2 9435.9 9913.9 10751.7 11966.6 13549.3 15436.4
17696.6 20298.6 23300.5 26545.9 29799.8 30664.2 28830.4 26470.9 23993.5 21175.2
17229.1 12986.3 9038.2 5502.1 2571.4 819.4 0
6345.6 6824.1 7337.9 7854.1 8249.8 8492.1 8639.4 8722.2 8813.5 8919.4
9055.8 9240.8 9490.4 9785 10143 10745.7 11656.3 12864.1 14355.5 16220.8
18665.5 21471.8 24459.6 27177 28819.4 27985.5 26316.3 24079.7 21392.7 18190.7
14140 10102.8 6612.2 3843.6 1691.1 523.5 0
6345.6 6771.7 7222.2 7663.2 8008.5 8226.9 8363 8441.9 8522.3 8621.8
8764.1 8962.7 9221.6 9518.9 9888.3 10420.8 11183 12180.8 13433.9 14923.6
16709.9 18586.4 20249.9 21429 21723.6 20483 18727.6 16638.6 14359.2 11888.2
9055.5 6338.1 4083.5 2363.4 1063.1 348.2 0
6345.6 6719.4 7106.5 7472.5 7767.2 7962 8086.6 8161.6 8230.8 8324
8472.6 8684.4 8953 9253 9633.3 10096 10709.6 11497.6 12512.2 13626.3
14754.2 15700.9 16040.6 15680.9 14627.5 12980.5 11138.9 9197.5 7325.7 5585.9
3971 2573.3 1554.7 883.4 435.4 172.9 0
6345.6 6663.6 6991.1 7296.2 7534.1 7698 7800.3 7849.2 7887.5 7939.1
8032.6 8178.7 8367.9 8565.4 8790.3 9042.4 9362.3 9780.9 10331.7 10918.5
11463 11816.6 11738.6 11190.3 10169.8 8789.9 7381.9 6002.8 4726.3 3613.3
2622.5 1777.1 1144.9 704.2 376.5 156.1 0
6345.6 6608.1 6876 7119.9 7301.3 7434.1 7513.9 7536.8 7544.1 7553.9
7592.3 7672.7 7782.7 7877.7 7947.4 7988.7 8014.8 8064.2 8151.2 8210.8
8171.9 7932 7436.5 6699.9 5712 4599.2 3625.2 2808 2127 1640.7
1274 980.8 735.4 525.5 317.8 139.3 0
6345.6 6552.1 6759.8 6948.3 7092.9 7188.1 7230.7 7208.1 7145.8 7069.3
6993.8 6943.4 6919.8 6890.6 6835.5 6741.3 6611.5 6477.6 6353.2 6250.4
6138.4 5949.2 5635.6 5193.4 4619.2 3932 3313.8 2719.7 2152.3 1716.9
1343.1 1027.8 754.8 528.9 316.1 137.6 0
6345.6 6496.1 6643.9 6776.6 6884.2 6942.2 6947.5 6879.4 6747.4 6584.7
6395.5 6214.1 6056.3 5902.9 5724.2 5493.8 5208.5 4891.4 4555.4 4290
4104.9 3966.6 3834.6 3686.6 3526.4 3264.8 3002.4 2631 2177.4 1793.4
1412.3 1075.1 774.3 532.8 314.1 135.9 0
6345.6 6442.5 6535.5 6625.4 6705.5 6739.8 6713.3 6597.6 6398.2 6164.2
5902.9 5664.1 5464.4 5292.2 5123 4923.8 4686.2 4423.9 4145.3 3925
3778.6 3682.2 3612.3 3529.5 3402.9 3182.8 2963.6 2652.7 2277.7 1935.6
1571.5 1229.7 905.3 629.2 384.7 164.6 0
6345.6 6389 6427.2 6474.2 6526.3 6537.5 6479 6315.9 6049 5743.7
5410.6 5114 4872.4 4681.3 4521.8 4353.8 4163.8 3956.4 3735.3 3560
3452.3 3398 3390 3372.5 3279.5 3101 2924.9 2674.1 2377.8 2077.5
1730.8 1384.3 1036.1 725.6 455.3 193.6 0
6345.6 6337.1 6324.9 6334.7 6354.1 6356.6 6278.6 6080.2 5774.6 5431.3
5090.4 4822.5 4627.7 4484.1 4357.4 4210.1 4033.6 3836.3 3613.5 3402.9
3245.9 3160.6 3169.2 3177.7 3150.9 3085.1 2926.9 2668.8 2377.8 2101.4
1840.9 1565.7 1252.8 910.7 592.9 250.8 0
6345.6 6279.4 6223.9 6203.9 6213.6 6225.8 6173.9 6015.7 5757.6 5464.6
5180.5 4932.1 4713.7 4522.3 4341.6 4152.2 3944.7 3724.3 3505.2 3309.7
3137.5 3009.2 2941 2900.1 2861.6 2816.8 2722.3 2553.8 2340 2101.9
1831.6 1560.8 1252.1 920.9 606.3 267.8 0
6345.6 6232.6 6135.7 6086.5 6089.9 6124.5 6125.5 6033.4 5840.3 5587.1
5321.7 5068.5 4821.8 4586.3 4359.1 4132.7 3900.6 3665.9 3448.2 3261.9
3095.1 2967.3 2874.8 2803.7 2736.7 2660.5 2556.3 2415.5 2241.7 2034.4
1779.7 1519.2 1217.3 903.9 588.1 260.5 0
6345.6 6186.1 6047.3 5969.4 5966.2 6023.7 6077.3 6051 5923.1 5709.6
5462.9 5204.8 4930.4 4650.4 4376.9 4113.2 3856.6 3607.5 3391.5 3214.2
3053 2925.7 2808.8 2707.2 2611.5 2504.4 2390 2277.2 2143.3 1967
1727.6 1477.6 1182.2 886.8 569.8 253.2 0
6345.6 6144 5973.3 5872 5868.8 5958.9 6086 6157.1 6107.5 5920
5652.1 5360.4 5059.4 4753.4 4455.6 4169.7 3897.2 3640.6 3419.2 3240.5
3093.9 2987.3 2896.2 2801.2 2694.1 2556.7 2410.2 2270.9 2121.4 1934.9
1697 1446.4 1156.1 868.3 549.1 249.3 0
6345.6 6102.1 5899.5 5774.6 5771.4 5894.6 6094.8 6263.3 6292 6130.8
5841.6 5515.8 5188.5 4856.6 4534 4225.9 3937.9 3673.9 3447.5 3266.6
3135.1 3048.6 2983.4 2895.2 2776.4 2609.1 2430.1 2264.5 2099.5 1903
1666 1415.2 1129.8 849.8 528.4 245.4 0
6345.6 6065.3 5834.3 5692.5 5683 5825 6076.8 6319.8 6410.1 6284.5
5992.8 5637 5289.1 4953 4629.4 4321.2 4029.9 3761.1 3530.3 3347.6
3211.5 3118.7 3058.8 2983.8 2878.2 2727.7 2557.2 2381.9 2202.7 1984.3
1726.4 1464.4 1170.7 846.4 510.9 244.7 0
6345.6 6028.6 5769 5610.2 5594.4 5755.9 6058.8 6376 6528.2 6438.1
6144 5758.3 5389.9 5049.7 4725.1 4416.6 4122 3848.5 3613.1 3428.5
3287.7 3188.6 3134.3 3072.5 2980 2846.5 2684.6 2499.5 2305.9 2065.4
1786.8 1513.4 1211.4 843 493.1 244 0
6345.6 5991.6 5709.8 5537.7 5512.8 5671.4 5985.5 6316.9 6501 6454.7
6200.5 5821.1 5441 5106.4 4793.3 4500.9 4218.9 3953.2 3721.7 3535.6
3383.7 3278 3212.7 3149.9 3058.6 2930.5 2764.9 2575.7 2371.7 2124.8
1840.6 1559.6 1250.4 829.4 455.3 215.3 0
6345.6 5954.8 5650.4 5465.4 5431.3 5587.1 5912.2 6257.9 6473.4 6471
6256.7 5884.2 5492.1 5163.4 4861.5 4585.1 4316 4057.9 3830.3 3642.8
3479.6 3367.6 3290.9 3227.6 3137.5 3014.5 2845.3 2651.7 2437.4 2184.2
1894.4 1605.9 1289.3 815.7 417.6 186.3 0
6345.6 5926.3 5604.9 5411.1 5366.5 5504.3 5794.3 6101.9 6295 6300.6
6117 5784.6 5416.4 5093.8 4811.8 4562.2 4321.6 4085.9 3870.4 3689
3539 3438 3365.4 3302.8 3213 3083.7 2906.2 2704.3 2484.9 2230.7
1936.8 1650.4 1323.2 887.8 485.1 214.5 0
6345.6 5897.6 5559.1 5357 5301.5 5421.5 5676.5 5945.8 6116.7 6130.1
5977.4 5685.2 5340.4 5023.9 4762.4 4539.3 4327 4113.9 3910.6 3735.3
3598.4 3508.3 3440.2 3377.8 3288.5 3152.8 2967 2756.9 2532.4 2277.2
1979.2 1694.8 1356.8 959.9 552.7 243 0
6345.6 5874.4 5527.2 5319 5259.1 5366.7 5593.2 5823.1 5966.2 5975.2
5839.6 5578.3 5264 4962.8 4705.9 4487.5 4282.9 4076.7 3877 3711.9
3597 3521 3457.7 3395.6 3307.9 3171.6 2986.3 2775.7 2550.4 2298.6
2001.6 1715.7 1384.5 1007.1 611.2 266.6 0
6345.6 5851.3 5495.3 5281 5216.3 5312 5509.9 5700.3 5816 5820.1
5702.3 5471.4 5187 4901.7 4649.6 4435.4 4238.8 4039.7 3843.6 3688.5
3596 3533.7 3475.2 3413.4 3327.4 3190.3 3005.3 2794.2 2568.4 2320.1
2024 1736.6 1412.3 1054.4 669.6 290.3 0
6345.6 5833.3 5472.7 5255 5191.7 5284.4 5471.7 5643.8 5743.7 5743.9
5636.1 5427.1 5164.4 4886.8 4627 4394.2 4178.9 3965.4 3758.7 3613.1
3535.6 3484.5 3432.4 3370 3285.1 3152.1 2968.5 2760.3 2540.9 2297.2
2012.8 1721.1 1405.5 1051.4 664.8 284.4 0
6345.6 5815.3 5450 5229.2 5167.1 5257.2 5433.7 5587.1 5671.1 5667.5
5570.1 5382.6 5141.5 4871.9 4604.6 4353.3 4119.5 3891.1 3673.9 3537.6
3475.2 3435.3 3389.5 3326.7 3242.9 3113.9 2931.7 2726.7 2513.4 2274.3
2001.6 1705 1398.9 1048.3 659.9 278.1 0
6345.6 5798.7 5432.7 5213.6 5153.9 5246 5419.1 5568.6 5648 5641.9
5546 5371.6 5141.5 4873.9 4599.7 4331.6 4079.1 3832.4 3605 3473.8
3416.3 3382.5 3343.3 3280.9 3195.7 3064.2 2883.5 2681.9 2470.6 2233.4
1967.2 1670.4 1352.4 1009.1 629.2 262.5 0
6345.6 5781.9 5415.4 5198.2 5140.8 5234.8 5404.5 5549.9 5624.8 5616.3
5522.1 5360.7 5141.5 4876.1 4594.8 4309.9 4039.2 3773.8 3536.1 3410.2
3357.4 3329.9 3297 3234.9 3148.5 3014.5 2835.6 2637.1 2427.7 2192.7
1932.9 1635.8 1305.6 969.6 598.5 246.4 0
6345.6 5761.2 5398.4 5186.5 5135.4 5232.8 5403.3 5546.9 5617.5 5605.4
5508 5357 5145.2 4879.7 4592.4 4297.8 4015.3 3735.3 3491.8 3367.6
3316.5 3292.1 3262.9 3199.6 3111.9 2970.7 2797.8 2603 2388.7 2155
1896.9 1607.1 1251.6 935 567.4 231.3 0
6345.6 5781.9 5415.4 5198.2 5140.8 5234.8 5404.5 5549.9 5624.8 5616.3
5522.1 5360.7 5141.5 4876.1 4594.8 4309.9 4039.2 3773.8 3536.1 3410.2
3357.4 3329.9 3297 3234.9 3148.5 3014.5 2835.6 2637.1 2427.7 2192.7
1932.9 1635.8 1305.6 969.6 598.5 246.4 0
6345.6 5798.7 5432.7 5213.6 5153.9 5246 5419.1 5568.6 5648 5641.9
5546 5371.6 5141.5 4873.9 4599.7 4331.6 4079.1 3832.4 3605 3473.8
3416.3 3382.5 3343.3 3280.9 3195.7 3064.2 2883.5 2681.9 2470.6 2233.4
1967.2 1670.4 1352.4 1009.1 629.2 262.5 0
6345.6 5815.3 5450 5229.2 5167.1 5257.2 5433.7 5587.1 5671.1 5667.5
5570.1 5382.6 5141.5 4871.9 4604.6 4353.3 4119.5 3891.1 3673.9 3537.6
3475.2 3435.3 3389.5 3326.7 3242.9 3113.9 2931.7 2726.7 2513.4 2274.3
2001.6 1705 1398.9 1048.3 659.9 278.1 0
6345.6 5833.3 5472.7 5255 5191.7 5284.4 5471.7 5643.8 5743.7 5743.9
5636.1 5427.1 5164.4 4886.8 4627 4394.2 4178.9 3965.4 3758.7 3613.1
3535.6 3484.5 3432.4 3370 3285.1 3152.1 2968.5 2760.3 2540.9 2297.2
2012.8 1721.1 1405.5 1051.4 664.8 284.4 0
6345.6 5851.3 5495.3 5281 5216.3 5312 5509.9 5700.3 5816 5820.1
5702.3 5471.4 5187 4901.7 4649.6 4435.4 4238.8 4039.7 3843.6 3688.5
3596 3533.7 3475.2 3413.4 3327.4 3190.3 3005.3 2794.2 2568.4 2320.1
2024 1736.6 1412.3 1054.4 669.6 290.3 0
6345.6 5874.4 5527.2 5319 5259.1 5366.7 5593.2 5823.1 5966.2 5975.2
5839.6 5578.3 5264 4962.8 4705.9 4487.5 4282.9 4076.7 3877 3711.9
3597 3521 3457.7 3395.6 3307.9 3171.6 2986.3 2775.7 2550.4 2298.6
2001.6 1715.7 1384.5 1007.1 611.2 266.6 0
6345.6 5897.6 5559.1 5357 5301.5 5421.5 5676.5 5945.8 6116.7 6130.1
5977.4 5685.2 5340.4 5023.9 4762.4 4539.3 4327 4113.9 3910.6 3735.3
3598.4 3508.3 3440.2 3377.8 3288.5 3152.8 2967 2756.9 2532.4 2277.2
1979.2 1694.8 1356.8 959.9 552.7 243 0
6345.6 5926.3 5604.9 5411.1 5366.5 5504.3 5794.3 6101.9 6295 6300.6
6117 5784.6 5416.4 5093.8 4811.8 4562.2 4321.6 4085.9 3870.4 3689
3539 3438 3365.4 3302.8 3213 3083.7 2906.2 2704.3 2484.9 2230.7
1936.8 1650.4 1323.2 887.8 485.1 214.5 0
6345.6 5954.8 5650.4 5465.4 5431.3 5587.1 5912.2 6257.9 6473.4 6471
6256.7 5884.2 5492.1 5163.4 4861.5 4585.1 4316 4057.9 3830.3 3642.8
3479.6 3367.6 3290.9 3227.6 3137.5 3014.5 2845.3 2651.7 2437.4 2184.2
1894.4 1605.9 1289.3 815.7 417.6 186.3 0
6345.6 5991.6 5709.8 5537.7 5512.8 5671.4 5985.5 6316.9 6501 6454.7
6200.5 5821.1 5441 5106.4 4793.3 4500.9 4218.9 3953.2 3721.7 3535.6
3383.7 3278 3212.7 3149.9 3058.6 2930.5 2764.9 2575.7 2371.7 2124.8
1840.6 1559.6 1250.4 829.4 455.3 215.3 0
6345.6 6028.6 5769 5610.2 5594.4 5755.9 6058.8 6376 6528.2 6438.1
6144 5758.3 5389.9 5049.7 4725.1 4416.6 4122 3848.5 3613.1 3428.5
3287.7 3188.6 3134.3 3072.5 2980 2846.5 2684.6 2499.5 2305.9 2065.4
1786.8 1513.4 1211.4 843 493.1 244 0
6345.6 6065.3 5834.3 5692.5 5683 5825 6076.8 6319.8 6410.1 6284.5
5992.8 5637 5289.1 4953 4629.4 4321.2 4029.9 3761.1 3530.3 3347.6
3211.5 3118.7 3058.8 2983.8 2878.2 2727.7 2557.2 2381.9 2202.7 1984.3
1726.4 1464.4 1170.7 846.4 510.9 244.7 0
6345.6 6102.1 5899.5 5774.6 5771.4 5894.6 6094.8 6263.3 6292 6130.8
5841.6 5515.8 5188.5 4856.6 4534 4225.9 3937.9 3673.9 3447.5 3266.6
3135.1 3048.6 2983.4 2895.2 2776.4 2609.1 2430.1 2264.5 2099.5 1903
1666 1415.2 1129.8 849.8 528.4 245.4 0
6345.6 6144 5973.3 5872 5868.8 5958.9 6086 6157.1 6107.5 5920
5652.1 5360.4 5059.4 4753.4 4455.6 4169.7 3897.2 3640.6 3419.2 3240.5
3093.9 2987.3 2896.2 2801.2 2694.1 2556.7 2410.2 2270.9 2121.4 1934.9
1697 1446.4 1156.1 868.3 549.1 249.3 0
6345.6 6186.1 6047.3 5969.4 5966.2 6023.7 6077.3 6051 5923.1 5709.6
5462.9 5204.8 4930.4 4650.4 4376.9 4113.2 3856.6 3607.5 3391.5 3214.2
3053 2925.7 2808.8 2707.2 2611.5 2504.4 2390 2277.2 2143.3 1967
1727.6 1477.6 1182.2 886.8 569.8 253.2 0
6345.6 6232.6 6135.7 6086.5 6089.9 6124.5 6125.5 6033.4 5840.3 5587.1
5321.7 5068.5 4821.8 4586.3 4359.1 4132.7 3900.6 3665.9 3448.2 3261.9
3095.1 2967.3 2874.8 2803.7 2736.7 2660.5 2556.3 2415.5 2241.7 2034.4
1779.7 1519.2 1217.3 903.9 588.1 260.5 0
6345.6 6279.4 6223.9 6203.9 6213.6 6225.8 6173.9 6015.7 5757.6 5464.6
5180.5 4932.1 4713.7 4522.3 4341.6 4152.2 3944.7 3724.3 3505.2 3309.7
3137.5 3009.2 2941 2900.1 2861.6 2816.8 2722.3 2553.8 2340 2101.9
1831.6 1560.8 1252.1 920.9 606.3 267.8 0
6345.6 6337.1 6324.9 6334.7 6354.1 6356.6 6278.6 6080.2 5774.6 5431.3
5090.4 4822.5 4627.7 4484.1 4357.4 4210.1 4033.6 3836.3 3613.5 3402.9
3245.9 3160.6 3169.2 3177.7 3150.9 3085.1 2926.9 2668.8 2377.8 2101.4
1840.9 1565.7 1252.8 910.7 592.9 250.8 0
6345.6 6389 6427.2 6474.2 6526.3 6537.5 6479 6315.9 6049 5743.7
5410.6 5114 4872.4 4681.3 4521.8 4353.8 4163.8 3956.4 3735.3 3560
3452.3 3398 3390 3372.5 3279.5 3101 2924.9 2674.1 2377.8 2077.5
1730.8 1384.3 1036.1 725.6 455.3 193.6 0
6345.6 6442.5 6535.5 6625.4 6705.5 6739.8 6713.3 6597.6 6398.2 6164.2
5902.9 5664.1 5464.4 5292.2 5123 4923.8 4686.2 4423.9 4145.3 3925
3778.6 3682.2 3612.3 3529.5 3402.9 3182.8 2963.6 2652.7 2277.7 1935.6
1571.5 1229.7 905.3 629.2 384.7 164.6 0
6345.6 6496.1 6643.9 6776.6 6884.2 6942.2 6947.5 6879.4 6747.4 6584.7
6395.5 6214.1 6056.3 5902.9 5724.2 5493.8 5208.5 4891.4 4555.4 4290
4104.9 3966.6 3834.6 3686.6 3526.4 3264.8 3002.4 2631 2177.4 1793.4
1412.3 1075.1 774.3 532.8 314.1 135.9 0
6345.6 6552.1 6759.8 6948.3 7092.9 7188.1 7230.7 7208.1 7145.8 7069.3
6993.8 6943.4 6919.8 6890.6 6835.5 6741.3 6611.5 6477.6 6353.2 6250.4
6138.4 5949.2 5635.6 5193.4 4619.2 3932 3313.8 2719.7 2152.3 1716.9
1343.1 1027.8 754.8 528.9 316.1 137.6 0
6345.6 6608.1 6876 7119.9 7301.3 7434.1 7513.9 7536.8 7544.1 7553.9
7592.3 7672.7 7782.7 7877.7 7947.4 7988.7 8014.8 8064.2 8151.2 8210.8
8171.9 7932 7436.5 6699.9 5712 4599.2 3625.2 2808 2127 1640.7
1274 980.8 735.4 525.5 317.8 139.3 0
6345.6 6663.6 6991.1 7296.2 7534.1 7698 7800.3 7849.2 7887.5 7939.1
8032.6 8178.7 8367.9 8565.4 8790.3 9042.4 9362.3 9780.9 10331.7 10918.5
11463 11816.6 11738.6 11190.3 10169.8 8789.9 7381.9 6002.8 4726.3 3613.3
2622.5 1777.1 1144.9 704.2 376.5 156.1 0
6345.6 6719.4 7106.5 7472.5 7767.2 7962 8086.6 8161.6 8230.8 8324
8472.6 8684.4 8953 9253 9633.3 10096 10709.6 11497.6 12512.2 13626.3
14754.2 15700.9 16040.6 15680.9 14627.5 12980.5 11138.9 9197.5 7325.7 5585.9
3971 2573.3 1554.7 883.4 435.4 172.9 0
6345.6 6771.7 7222.2 7663.2 8008.5 8226.9 8363 8441.9 8522.3 8621.8
8764.1 8962.7 9221.6 9518.9 9888.3 10420.8 11183 12180.8 13433.9 14923.6
16709.9 18586.4 20249.9 21429 21723.6 20483 18727.6 16638.6 14359.2 11888.2
9055.5 6338.1 4083.5 2363.4 1063.1 348.2 0
6345.6 6824.1 7337.9 7854.1 8249.8 8492.1 8639.4 8722.2 8813.5 8919.4
9055.8 9240.8 9490.4 9785 10143 10745.7 11656.3 12864.1 14355.5 16220.8
18665.5 21471.8 24459.6 27177 28819.4 27985.5 26316.3 24079.7 21392.7 18190.7
14140 10102.8 6612.2 3843.6 1691.1 523.5 0
